IESNA:LM-63-2002
[TEST]P1055167
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S1005D950-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1139
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1251.7 1237.4 1231.6 1221.5 1207.1 1188.4 1166.9 1142.4 1113.6 1082
1047.4 1011.5 971.2 932.3 890.6 847.4 802.8 759.7 713.6 666.2
620.1 574.1 528 482 436 392.8 346.7 297.8 251.8 207.2
164 122.3 83.4 48.9 17.3 0 0
1251.7 1256.1 1243.1 1221.5 1191.3 1151 1103.5 1050.3 992.8 929.5
863.3 794.2 722.3 653.2 579.8 510.8 440.3 374.1 306.5 244.6
189.9 139.6 93.5 66.2 51.8 40.3 27.3 17.3 10.1 5.8
2.9 1.4 0 0 0 0 0
1251.7 1238.8 1211.5 1162.5 1094.9 1015.8 929.5 833.1 726.6 618.7
513.6 417.2 320.8 240.3 168.3 103.6 63.3 50.4 38.8 28.8
20.1 12.9 8.6 5.8 2.9 2.9 1.4 1.4 1.4 1.4
1.4 0 0 0 1.4 1.4 0
1251.7 1235.9 1188.4 1115.1 1018.7 907.9 787 656.1 522.3 402.9
293.5 201.4 119.4 64.7 50.4 37.4 27.3 18.7 11.5 7.2
4.3 2.9 2.9 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 0
1251.7 1237.4 1188.4 1100.7 997.1 873.3 732.3 592.8 456.1 332.4
225.9 138.1 70.5 51.8 38.8 28.8 20.1 12.9 7.2 4.3
2.9 1.4 1.4 1.4 0 1.4 0 0 0 0
0 0 0 0 0 0 0
